18.3.1 SENT1 Control Register 1

Note:
  1. This bit has no function in Receive mode (RCVEN = 1).
  2. This bit has no function in Transmit mode (RCVEN = 0).
  3. SSCP3 output compare output is used to control SENT1 data input.
Name: SENT1CON1L
Offset: 0x080

Bit 15141312111098 
 SNTEN SNTSIDL RCVENTXMTXPOLCRCEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 PPPSPCEN PS NIBCNT[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – SNTEN SENTx Enable bit

ValueDescription
1

SENTx is enabled.

0

SENTx is disabled.

Bit 13 – SNTSIDL SENTx Stop in Idle Mode bit

ValueDescription
1 Discontinues module operation when the device enters Idle mode.
0 Continues module operation in Idle mode.

Bit 11 – RCVEN SENTx Receive Enable bit

ValueDescription
1 SENTx operates as a receiver.
0 SENTx operates as a transmitter (sensor).

Bit 10 – TXM  SENTx Transmit Mode bit(1)

ValueDescription
1 SENTx transmits the data frame only when triggered using the SYNCTXEN status bit.
0

SENTx transmits the data frames continuously while SNTEN = 1.

Bit 9 – TXPOL  SENTx Transmit Polarity bit(1)

ValueDescription
1 SENTx data output pin is low in the Idle state.
0 SENTx data output pin is high in the Idle state.

Bit 8 – CRCEN CRC Enable bit

Module in Receive Mode (RCVEN = 1):

1 = SENTx performs CRC verification on received data using the preferred J2716 method.

0 = SENTx does not perform CRC verification on received data.

Module in Transmit Mode (RCVEN = 1):

1 = SENTx automatically calculates CRC using the preferred J2716 method.

0 = SENTx does not calculate CRC.

Bit 7 – PPP Pause Pulse Present bit

ValueDescription
1 SENTx is configured to transmit/receive SENT messages with a pause pulse.
0 SENTx is configured to transmit/receive SENT messages without a pause pulse.

Bit 6 – SPCEN  Short PWM Code Enable bit(2,3)

ValueDescription
1 SPC control from external source is enabled .
0 SPC control from external source is disabled.

Bit 4 – PS SENTx Module Clock Prescaler (divider) bit

ValueDescription
1 Divide-by-4
0 Divide-by-1

Bits 2:0 – NIBCNT[2:0] Nibble Count Control bits

ValueDescription
111

Reserved; do not use.

110

Module transmits/receives six data nibbles in a SENT data packet.

101

Module transmits/receives five data nibbles in a SENT data packet.

100

Module transmits/receives four data nibbles in a SENT data packet.

011

Module transmits/receives three data nibbles in a SENT data packet.

010

Module transmits/receives two data nibbles in a SENT data packet.

001

Module transmits/receives one data nibble in a SENT data packet.

000

Reserved; do not use.