2.54 2015 - June (Beta)
Content
- Driver support for SAM D21 and SAM L21
- Middleware: GFX Monochrome - Graphics Library
- Boards: SAM D21 Xplained Pro and SAM L21 Xplained Pro
- Examples: Demo for SAM D21 and SAM L21 Xplained Pro
Features
- Support for basic workflow including import and export to Atmel Studio and other IDEs
- Filter devices based on requirements
- Basic configuration of drivers and middleware
- Support for dependencies between software components
- Basic support for Clock configuration
- Basic support for PINMUX configuration and conflict handling
- Basic board and example support
- Code generation and code preview