2.45 2016 - June

Content

  • Analog to digital converter (ADC), direct memory access (DMA), and event system for SAM L21
  • Getting Started example with sensors
  • Light weight IP (LwIP) stack example for SAM V71
  • Secure Digital (SD) and Multimedia Card (MMC) raw read and write example for SAM V71
  • New Bluetooth® Low Energy (BLE) examples with Proximity Profile (PXP) Monitor and human interface device (HID) Keyboard
  • New SAMB 11 devices: ATSAMB11ZR and ATBTLC1000WLCSP
  • New board: SAMD21E16L Low Voltage Motor Control Starter Kit

Features

  • Improved signal handling with support for unassigned signals and support for selecting instances, which are in use by other components
  • Added support for optional dependencies
  • Improved support for removing related software components for projects with middleware singletons
  • Made it easier to disable and enable sources and oscillators in the clock configurator
  • Improved usability of MCC when used inside Atmel Studio
  • Improved software selection dialog with tree structure