2.40 2017 - January
Content
- New devices / boards:
- SAM DA1 and SAM DA1 Xplained Pro
- ATtiny1616 and ATtiny1617
- New examples:
- Updated USB libraries for SAM including new USB Host HID Mouse example for SAM V71
Features
- Support for using alternative pins (I/O set) for ATtiny417, ATtiny814, ATtiny816, and ATtiny817 by automatically configuring the Control C register of the Port Multiplexer (PORTMUX.CTRLC)
- Improved performance of clock configurator for devices with high number of clock oscillators and sources