2.53 2015 - September (1.0)
Content
- Driver support for SAM C20, SAM C21, SAM D10, SAM D11, SAM D20, and SAM L22
- Middleware: USB, Bluetooth® Low Energy (BLE), Atmel Data Protocol, and Sleep Manager
- Boards: SAM C21 Xplained Pro, SAM D10 Xplained Mini, SAM D11 Xplained Pro, SAM D20 Xplained Pro, and SAM L22 Xplained Pro
- Examples: Various examples using new middleware
Features
- Support for Keil µVision and IAR Embedded Workbench
- Improved support for browsing and selecting examples
- Support for changing device after project creation
- Improved board support including board labels in PINMUX configurator
- Support for advanced pin settings (pin direction, pull configuration, and initial level)
- Support for setting user labels on pins
- Made it easier to disable and enable clocks using the Clock configurator with support resetting settings