2.11 2019 - July 9th
START Content
New middleware
- OLED C, LCD Mini, 7Seg
New examples
- Added S25FL116K XIP demo for SAMV71
Improvements
- Added I2S Master/Slave Tx and Rx support in START for SAMD21
- Supported START GCC project compilation on Mac OS
- Added cryptolib middleware support for SAML21
- Thumb stick, Accel 3, Weather, EEPROM 2, Heart Rate Click boards middleware
Bug fixes
- Fixed s25fl116k flash memory middleware
- Fixed DPLL0/1 clock frequency calculation in START GUI for SAME5x/D5x devices
- Removed invalid "Run In standby" configuration for CAN peripheral for SAMC21 devices
- Fixed missing _FS_LOCK macro in the file conf_fatfs.h of fatfs middleware
- Resolved Event System GUI issue for TC, ADC, AC, DAC modules for SAMD21C/D21D/DA1/HA1 devices
- Added user information field to DPLL configuration in START GUI for SAMD5x/E5x devices
- Corrected DPLL0/1 clock frequency calculation in START GUI for SAME5x/D5x devices
- Fixed issue for CONF_SPI_0_DLYBCT value calculation in SPI driver configuration header file for SAMV71/V70/S70/E70/G55 devices
- Corrected information field for Sampling Time Length selection option in ADC driver in START GUI for SAMD5x/E5x devices
- Invalid PAD selection options are removed from START GUI for SERCOM module in USART and SPI mode for SAMD5x/E5x