2.43 2016 - September
Content
- (Beta) New architecture: AVR
- (Beta) New drivers: init drivers for AVR devices (ATtiny817, ATtiny816, ATiny814, ATmega324PB, and ATmega328PB). A few other AVR devices are included to support new AVR application notes, but driver support for these are not fully tested.
- New devices: SAM G55 and SAM V70
- New examples:
- AVR application notes
- Bluetooth® Low Energy (BLE) examples for SAM B11
Features
- Support for AVR devices
- Event system configurator (available when adding event system driver)
- Improved visualization of dependencies in project dashboard