2.38 2017 - March
Content
- New devices:
- ATmega1280
- ATmega1281
- ATmega2560
- ATmega2561
- ATmega640
- New examples:
- AVR125 ADC Single Conversion (ATtiny88)
- AVR125 ADC Bandgap Measure (ATtiny88)
- AVR125 ADC Free Run Mode (ATtiny88)
- AVR125 ADC Temperature measure (ATtiny88)
- AVR126 ADC Single Conversion (ATmega88)
- AVR126 ADC Interrupt (ATmega88)
- AVR126 ADC Bandgap Measure (ATmega88)
- AVR126 ADC Auto Triggered (ATmega88)
- AVR126 ADC Free Run Mode (ATmega88)
- AVR126 ADC Noise Reduction Sleep (ATmega88)
- Getting Started With ATtiny1617
- Getting Started Events ATtiny817
- Quadrature Decoding using CCL with TCA and TCB (ATtiny1617)
- Core Independent Night Light using CCL (ATtiny1617)
Features
- Made it easier to find information about devices and software when creating new projects.