2.3 2021 - April
QTouch Configurator Updates (ver 7.5)
- Debug tab is renamed to Tune.
- Charge Time Autotune option is moved to Tune tab.
- Charge Time Autotune usage guideline is displayed as a message when charge time autotune option is enabled.
QTouch Library Updates (ver 7.5)
New Features
- QTouch Libraries compiled with XC8 is added. Now user can get maximum benefit on code saving when using QTouch library.
Bug Fixes
- Key’s module is updated to recalibrate all the nodes in a boost mode (4P) instead of a particular boost mode. This update to key’s module is recommended if boost mode is used.