2.42 2016 - November
Content
- QTouch library including examples
- Updated AVR drivers with improved API documentation
- New examples:
- AVR42781 Getting Started with ATtiny817
- AVR42783 USART Wake Up ATmega328PB
- AVR42785 I/O Multiplexing
- AVR42776 Petit FatFs Example
- AVR318 Dallas1Wire Master Interrupt
- AVR318 Dallas1Wire Master Polled
- AVR319 USI as SPI
- AVR42777 Digital Sound Recorder
- AVR284 AES-128 Softlib megaAVR®
- AVR42778 BLDC Fan Control
- AVR998 IEC60730 ClassB tinyAVR®
- AVR998 IEC60730 ClassB megaAVR
- AVR42779 Ultrasonic Distance Measurement
- AVR42780 Temperature Logger
- AVR182 Zero Cross Detector
- TCPIP LiteStack TCP Client Demo
- TCPIP LiteStack UDP Demo
- TCPIP LiteStack TCP Server Demo
- Realistic Heartbeat
- New boards:
- ATtiny817 Xplained Pro
- Tiny817 QTouch Moisture Demo
- ATmega324PB Xplained Pro
- SAM G53 Xplained Pro
- New devices:
- ATmega1284/P
- ATmega16
- ATmega324A/P/PA
- ATmega328
- ATmega48/A/P/PA
- ATmega644/A/P/PA
- ATtiny102
- ATtiny104
- SAMG51
- SAMG53
- SAMG54
- SAMV70
- SAMV70B
- SAMV71B
Features
- (Beta) QTouch configurator (available when adding QTouch library)