2.22 2018 - October 31st
START Content
New devices
- ATmega16M1
- ATmega32M1
- ATmega64M1
- ATmega32C1
- ATmega64C1
- ATmega168P
New examples
- Added Low power weather station demo for SAML11 xplained pro
- Added Low power sleep walking demo for SAML10 xplained pro
- Added Low power sleep walking demo for SAML11 xplained pro
- Added Trusted execution environment demo example for SAML11 device. This Demo consists of 3 projects(1 Secure and 2 Non-secure projects)
- Added EBI SDRAMC example for SAME70 Xplained board
- Added RWW read write example for SAMC21/L21/DA1 devices
Improved examples
- AVR IoT WG Sensor Node
Improvements
- Updated SD/MMC stack and driver
- Updated USB Host initialization function
- Updated user page functions for SAME5x/D5x to support 512 bytes W/R.
- Updated SAML10 XPlained Pro board user guide link in SAML10 example user guides
- Updated USART driver to support max baudrate of 6.25MHz for SAMD5x/E5x devices
- Changed DMA descriptor scope to global Cortex M0+ and M4 devices
- Changed the macro NVMCTRL_TEMP_LOG_W0 to NVMCTRL_TEMP_LOG in TSENS example for E5x/D5x devices
- Updated the application note link in SAML10 weather station example
- Updated text description of pull-up and pull-down modes in the gpio_set_pin_pull_mode api
Bug fixes
- Fixed issue in MCAN HPL Async Read function
- Fixed USB Device Composite example code generation issue when DEMO FOR LUN2 and DEMO FOR LUN3 is enabled under MSC support
- Fixed I2C Master not sending stop conditions and clocking extra clocks in SAMC21
- Fixed the issue with ATSAMC21J15A being not listed in Atmel Start
- Fixed issue with SVCall_Handler in RTOS demo example for SAME54
- Fixed ADC_init api signature in adc async driver for ultra devices
Know issues
- WINC1500 examples for SAMG55 and SAMG53 are not working.