ATmega4809 FreeRTOS Example Project (ATmega4809 Xplained Pro)
ADC Basics with megaAVR 0-seriers (ATmega4809 Xplained Pro)
ADC Oversampling with megaAVR 0-series (ATmega4809 Xplained
Pro)
Noise Countermeasures for ADC Applications with megaAVR 0-series
(ATmega4809 Xplained Pro)
ADC and Power Optimization Solution 1 ADC Conversion (ATmega4809
Xplained Pro)
ADC and Power Optimization Solution 2 RTC SLPCTRL (ATmega4809
Xplained Pro)
ADC and Power Optimization Solution 3 IO pin optimize (ATmega4809
Xplained Pro)
ADC and Power Optimization Solution 4 ADC WCMP (ATmega4809 Xplained
Pro)
ADC and Power Optimization Solution 5 EVSYS (ATmega4809 Xplained
Pro)
One-wire in polled port mode (ATtiny817 Xplained Pro)
One-wire in polled uart mode (ATtiny817 Xplained Pro)
Simple one-wire example (ATtiny817 Xplained Pro)
New middleware:
SPI Master with Custom CS
Improvements:
Click Board User guide improvements, added pin map details and steps
to run the example
QTouch Library Scroller module is updated with the bug fix. The
scroller last position get reported wrongly in the last release
version which is corrected in this patch release
QTouch Library "Away from touch detect integration" variable is
renamed as "away from touch recal integration count" in GUI
Known Issue:
FreeRTOS driver requires manual update of handler name from
SVC_Handler to SVCall_Handler in the file
FreeRTOSConfig.h
QTouch Configurator Summary Page would report the scroller module
version as last released scroller module version
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.