Binding layer Enable and
Disable option added in Parameters->Sensors tab
When Timer based Driven Shield is enabled, only Non-Event system based
Low-power measurement is supported
When Self-cap sensor is configured, option to configure series-resistor is
disabled.
Bug Fixes
Fixed project reloading issue
when Low-power and Driven shield is enabled.
QTouch® Library Updates 6.4
Features
Driven Shield support for
SAMD21, SAMDA1, SAMHA1, SAML21 and SAML22 devices added
Binding layer Enable and Disable option is supported (default option is
binding layer disable)
In self-cap node configuration, series-resistor configuration is
removed.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.