2.52 2015 - November
Content
- Updated Bluetooth® Low Energy (BLE) middleware and examples
- USB support on SAM D11, SAM L21, and SAM L22
- USB HID Mouse driver and example
- Random number generator driver
- Calendar example for SAM C21 and SAM L22
- Hardware division support on SAM Cxx devices
- Hardware CRC generation on SAML2x/C2x/D20/D1x devices
- Flash driver support on SAM Lxx and SAM Cxx
- DAC driver on SAM L21
- Bug fixes and updates
Features
- Error detection with visual indication of incorrect configurations
- Improved dashboard navigation and support for smaller screens
- Made it easy to change device, if needed, when adding new software components
- Saving configuration optimized by only downloading configuration file instead of the complete project
- Improved performance when loading projects and examples
- Added keyboard shortcuts