Support for opening and reconfiguring old projects that are using old versions of drivers and middlewares.
Once opened the projects are automatically upgraded and an upgrade summary is presented.
Bug fixes
Fixed: It is not possible to load local project files when using Internet Explorer 11 (IE11).
Fixed: Signals are not correctly initialized when using certain drivers on SAM devices. Example USART
on SAM R30 and I2C on SAM D21.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.