2.18 2019 - January 17th
START Content
Improved examples
-
AVR IoT WG Sensor Node v1.1.0 added subscribe support
Improvements
- I2S Module Pin configuration is changed for SAMD5x/E5x devices
- SPI max Baudrate limit changed to 18MHz for SAMD5x/E5x devices
Bug fixes
- Fixed RTC clock calibration overwriting issue
- Fixed the issue in flash_append function in Flash (EFC) module for SAME70/S70/V7x devices
Known issues
- START project created with I2S module for SAMD5x/E5x devices before 17-01-2019, the reconfiguration of that project will fail from Atmel Studio. Please Refer migration guide to make the project reconfiguration work successfully in Atmel Studio.