2.31 2017 - December
Content
- New devices:
- SAML21E15B
- SAML21E16B
- SAML21E17B
- SAML21E18B
- SAML21G16B
- SAML21G17B
- SAML21G18B
- SAML21J16B
- SAML21J17B
- SAML21J18B
- ATmega4808
- ATmega4809
- ATmega3208 (Beta)
- ATmega3209 (Beta)
- ATtiny1604 (Beta)
- ATtiny1606 (Beta)
- ATtiny1607 (Beta)
- ATtiny202 (Beta)
- ATtiny204 (Beta)
- ATtiny402 (Beta)
- ATtiny404 (Beta)
- ATtiny406 (Beta)
- ATtiny804 (Beta)
- ATtiny806 (Beta)
- ATtiny807 (Beta)
- New boards:
- ATmega4809 Xplained Pro
- New examples:
- QTouch SAML21 Xplained Selfcap Example with OnBoard Sensors
- QTouch SAML21 Xplained Pro with QT1 Mutualcap Xplained Pro Example
- QTouch SAML22 Xplained Selfcap Example with OnBoard Sensors
- QTouch SAML22 Xplained Pro with QT1 Mutualcap Xplained Pro Example
- QTouch Tiny817 Xplained Pro with QT7 Xplained Pro Selfcap Driven Shield Example
- QTouch SAMC21N Xplained Pro with QT1 Mutualcap Xplained Pro Example
- QTouch SAMC21 Xplained Pro with QT1 Selfcap Xplained Pro Example
- QTouch SAMC21 Xplained Pro with QT1 Mutualcap Xplained Pro Example
- Low power example for SAM L21
- SPI EEPROM (ATtiny817)
- SPI DataFlash (ATtiny817)
- XMEGA Internal RC Oscillator Calibration (ATxmega128A1U)
- WINC1500 Firmware Upgrade (SAMD21 Xplained Pro)
- AP Scan Demo WINC1500 (SAMD21 Xplained Pro)
- Time keeping demo (ATtiny817 Xplained Pro)
Features
- QTouch library and configurator update (v 4.0)
- Support for SAM L21, SAM L22, SAM C20, SAM C21 , SAM HA1 and ATtiny3214/3216/3217 set of devices
- Mutual-cap signal matrix for pin mapping
- Summary page - general information about project configuration
- Data visualizer - dashboard data logging and Cc values calibration display
- Updated web links for device data sheets, ordering samples and general support.
- Include DFP version in exported projects to make it easier to synch with DFP versions used in IDEs
- Bug fix: direct download of examples from the "Browse examples" page will now initialize the project with all default settings