3.2.7 X AGU Modulo Addressing Start Register(1)

Note:
  1. The XMODSRT and XMODEND registers hold the start and end addresses for modulo (circular) buffers implemented in the X data memory address space.
Name: XMODSRT
Offset: 0x0018

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 XMODSRT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 XMODSRT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 XMODSRT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – XMODSRT[23:0]  X RAGU & X WAGU Modulo Addressing Start Address bits