3.2.9 Y AGU Modulo Addressing Start Address Register(1)

Note:
  1. The YMODSRT and YMODEND registers hold the start and end addresses for modulo (circular)

    buffers implemented in the Y data memory address space.

Name: YMODSRT
Offset: 0x0020

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 YMODSRT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 YMODSRT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 YMODSRT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – YMODSRT[23:0] Y RAGU Modulo Addressing Start Address bits