14.6.2.1 ISO CRC Enable
The module supports ISO CRC (according to ISO11898-1:2015) and non-ISO CRC (see ISO vs. Non-ISO CRC). ISO CRC is enabled by setting the ISOCRCEN bit.
The module supports ISO CRC (according to ISO11898-1:2015) and non-ISO CRC (see ISO vs. Non-ISO CRC). ISO CRC is enabled by setting the ISOCRCEN bit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.