8.2.6 Protection Region n End Address Offset Register

Legend: x = Loaded from Configuration bits, R = Readable bit, W = Writable bit

Note:
  1. Register is read-only unless RTYPE[1:0] bits are ‘11’ and LOCK[1:0] bits (PRLOCK[1:0]) are ‘11’. Firmware configurable region descriptors are locked (read-only) at Reset and must be unlocked with a write to PRLOCK before being modified.
  2. End address offset is a last byte offset from the beginning of the user program Flash (0x800000 address).
  3. END value is loaded from Configuration Words.
Name: PRnEND
Offset: 0x308, 0x318, 0x328, 0x338, 0x348, 0x358, 0x368, 0x378

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  END[22:16] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset xxxx000 
Bit 15141312111098 
 END[15:12]END[11:8] 
Access R/WR/WR/WR/WRRRR 
Reset xxxx1111 
Bit 76543210 
 END[7:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 22:16 – END[22:16]  Most Significant Bits of the Protection Region Last Byte Address Offset(1,2,3)

Bits 15:12 – END[15:12]  Most Significant Bits of the Protection Region Last Byte Address Offset(1,2)

Bits 11:8 – END[11:8] Least Significant Bits of the Protection Region Last Byte Address Offset. Fixed value 0xFFF.

Bits 7:0 – END[7:0] Least Significant Bits of the Protection Region Last Byte Address Offset. Fixed value 0xFFF.