8.2.3 IRT Status Word Register

Legend: R = Readable bit, W = Writable bit

Note:
  1. Register is read-only when PLCK bit (IRTCTRL[4]) is set.
Name: IRTSTAT
Offset: 0x2E8

Bit 3130292827262524 
 STATUS[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STATUS[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STATUS[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STATUS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – STATUS[31:0]  IRT Status bits(1)

Reset only on POR or BOR. IRT is a status word defined in firmware.