8.2.2 IRT Control Register
Legend: HS = Hardware Settable bit, S = Set Only bit, R = Readable bit
Note:
- Register is read-only when PLCK bit is set.
- If PLCK bit is set then the access to IRT regions is disabled and the IRTCTRL and IRTSTAT registers are read-only.
- DBG bit controls debug access to the IRT partition when IRT is enabled.
- EAA controls the external access via debug and ICSP interfaces when IRT and secure debug are enabled. Setting of EAA bit allows debug and ICSP programmer access; otherwise, these functions are disabled.
| Name: | IRTCTRL |
| Offset: | 0x2E4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PLCK | DONE | DBG | EAA | ||||||
| Access | R/HS | R/S | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 4 – PLCK IRT Partition Lock Status bit (1,2)
| Value | Description |
|---|---|
| 1 | IRT partition is locked. |
| 0 | IRT partition is not locked. |
Bit 2 – DONE UCA Write-Protect Enable bit
1 to
set; Writing 0 has no effect| Value | Description |
|---|---|
| 1 | IRT execution is done. |
| 0 | IRT execution is not finished. |
Bit 1 – DBG IRT Debug Enable bit (3)
| Value | Description |
|---|---|
| 1 | Debug access to IRT partition is allowed. |
| 0 | Debug access to IRT partition is disabled. |
Bit 0 – EAA External Access (Debugger or Programmer) Enable Bit(4)
| Value | Description |
|---|---|
| 1 | External access for debug, programming and test interfaces is enabled. |
| 0 | External access for debug, programming and test interfaces is disabled. |