14.5.5.3.2 External Loopback Mode
The transmit signal is internally connected to receive, and transmitted messages can be monitored on the CxTX pin.
The transmit signal is internally connected to receive, and transmitted messages can be monitored on the CxTX pin.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.