11.4.9.3 Multiplexing Digital Input Peripheral
The following conditions are characteristic of a multiplexed digital input peripheral:
- The peripheral does not control the TRISx register. Some peripherals
require the pin be configured as an input by setting the corresponding TRISx bit =
1. - The peripheral input path is independent of the I/O input path and uses an input buffer that is dependent on the peripheral.
- The PORTx register data input path is not affected and is able to read the pin value.