11.4.9.4 Multiplexing Digital Output Peripheral
The following conditions are characteristic of a multiplexed digital output peripheral:
- The peripheral controls the output data. Some peripherals require the
pin be configured as an output by setting the corresponding TRISx bit =
0. - If a peripheral pin has an automatic tri-state feature (e.g., PWM outputs), the peripheral has the ability to tri-state the pin.
- The pin output driver type could be affected by the peripheral (e.g., drive strength, slew rate, etc.).
- PORTx register output data have no effect.