3.6.8.6 CPU to FPU Interface
The CPU can issue instructions to a coprocessor (FPU), and directly read and write to FPU registers. However, coprocessors otherwise operate independently of the CPU instruction pipeline, executing their instructions within their own pipeline hardware.
An FPU can only receive, send and process data that are funneled through (and under the direction of) the CPU. No CPU addressing capability is shared with an FPU. Consequently, an FPU can only support register direct addressing for all instruction source or destination addressing modes that target a FPU register. Data flow to and from each FPU is controlled using dedicated move instructions that execute within the CPU. Because the CPU and FPU pipelines execute independently, data related hazards that may arise when moving data between the CPU and an FPU are mitigated using a simple request/grant bus which will stall the CPU as needed.
The CPU supports speculative execution of instructions that immediately follow a conditional branch. These could be FPU instructions, so a mechanism exists to allow the CPU to cleanly kill these instructions should the branch prediction prove incorrect.
In case an FPU SFR read is killed, all FPU SFRs (e.g., status and control registers) are defined such that a read of any SFR is not destructive within itself. This will avoid the possibility of a killed SFR read affecting the state of the FPU.