3.6.8.7 FPU Hazards
The coprocessor interface can suffer from structural and data dependencies as described in the following sections. RAW, WAR and WAW data hazards are possible; RAR hazards are not.
The coprocessor interface can suffer from structural and data dependencies as described in the following sections. RAW, WAR and WAW data hazards are possible; RAR hazards are not.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.