14.13.2 FIFO Combined Interrupts
The following interrupts are individual FIFO interrupts:
- FIFOs/TXQ: RFIFx, TFIFx, RFOVIFx and TFATIFx
They are combined into single Interrupt Status registers:
- CxRXIF, CxTXIF, CxRXOVIF and CxTXATIF
The bits in the status registers are mapped to the FIFOs as follows: Bit 0 to TXQ, Bit 1 to FIFO 1, Bit 2 to FIFO 2, up to Bit 31 to FIFO 31. Since Bit 0 corresponds to the TXQ, Bit 0 of CxRXIF and CxRXOVIF is reserved. Hence, by reading one register, the application can check the status of all FIFOs for a particular interrupt (e.g., any RFIFx pending).
The FIFO interrupts are enabled in CxFIFOCONx.
TXQ interrupts are enabled in CxTXQCON.
Clearing of the FIFO interrupts is explained in FIFO Individual Interrupts.