14.13.5 Interrupt Flags
Table 14-15 summarizes all interrupt flags and lists how interrupts are cleared.
| Flags | Registers | Categories | Cleared by Module(1) | Cleared by Application | Read-Only(2) | Description |
|---|---|---|---|---|---|---|
| RFFIF, RFHIF, RFNIF | CxFIFOSTAx | FIFO | X | — | — | RX FIFO |
| TFNIF, TFHIF, TFEIF | CxFIFOSTAx | FIFO | X | — | — | TX FIFO |
| TXQNIF, TXQEIF | CxTXQSTA | TXQ | X | — | — | Transmit Queue |
| RXOVIF | CxFIFOSTAx | FIFO | — | X | — | RX Overrun |
| TXATIF | CxFIFOSTAx, CxTXQSTA | FIFO, TXQ | — | X | — | TX Attempt |
| TEFFIF, TEFHIF, TEFNEIF | CxTEFSTA | FIFO | X | — | — | TEF |
| TEFOVIF | CxTEFSTA | FIFO | — | X | — | TEF Overrun |
| RFIF[31:1] | CxRXIF | Combined | — | — | X | All RX FIFOs |
| TFIF[31:1] | CxTXIF | Combined | — | — | X | All TX FIFOs |
| RFOVIF[31:1] | CxRXOVIF | Combined | — | — | X | All RX FIFO Overruns |
| TFATIF[31:0] | CxTXATIF | Combined | — | — | X | All TX FIFO Attempts |
| RXIF | CxINT | Main | — | — | X | RX |
| TXIF | CxINT | Main | — | — | X | TX |
| RXOVIF | CxINT | Main | — | — | X | RX Overrun |
| TXATIF | CxINT | Main | — | — | X | TX Attempt |
| TEFIF | CxINT | Main | — | — | X | TEF |
| IVMIF | CxINT | Main | — | X | — | Invalid Message |
| WAKIF | CxINT | Main | — | X | — | Wake-up |
| CERRIF | CxINT | Main | — | X | — | CAN Bus Error |
| MODIF | CxINT | Main | — | X | — | Mode Change |
| TBCIF | CxINT | Main | — | X | — | Time Base Counter |
| SERRIF | CxINT | Main | — | X | — | System Error |
| SPICRC | CxINT | Main | — | X | — | — |
| ECC | CxINT | Main | — | X | — | — |
|
Note:
| ||||||