20.4.1.5.2 Fractional Division Mode (CLKMOD =
1)
In Fractional Division mode, each bit of the received data is 16 clock pulses wide. To detect the value of an incoming data bit, the bit is sampled at the seventh, eighth and ninth rising edges of the clock. Refer to Figure 20-4.