14.5.1.6 Bus Integrating Mode
The CAN FD Protocol integrates to the bus, according to the ISO11898-1:2015 specifications (11 consecutive recessive bits), under the following conditions:
- Change from Configuration mode to one of the Normal modes or Debug modes.
- Change from Disable mode to one of the Normal modes.
CAN FD Modes of Operation