25.4.9 Timer Prescalers
Timers provide input clock (peripheral clock or external clock) prescale options of 1:1, 1:8, 1:64 and 1:256, which can be selected by using the TCKPS[1:0] bits (TxCON[5:4]).
The prescaler counter is cleared when any of the following occurs:
- A write to the TMRx register
- Disabling the Timer TON bit (TxCON[15] =
0) - Any device Reset