15.4.41 Auxiliary PWM Frequency Scale Register
Note:
- These bits can be modified while
PGxCON.ON =
1.
| Name: | AFSCL |
| Offset: | 0x1404 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FSCL[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FSCL[7:4] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 15:4 – FSCL[19:4] Frequency Scale Register bits(1)
The value in this register is added to the frequency scaling accumulator at each PWM master clock pulse. When the accumulated value exceeds the value of FSMINPER, a clock pulse is produced.