15.4.31 PWM Generator x Period Register Note: This register cannot be modified while PGxSTAT.UPDATE = 1. If HREN = 0, the four least significant bits are read as ‘0000’. Period values less than 0x0100 should not be used. Name: PGxPEROffset: 0x10A0, 0x1114, 0x1188, 0x11FC, 0x1270, 0x12E4, 0x1358, 0x13CCBit 3130292827262524 Access Reset Bit 2322212019181716 PER[19:16] Access R/WR/WR/WR/W Reset 0000 Bit 15141312111098 PER[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 PER[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 19:0 – PER[19:0] PWM Generator x Period Register bits(1,2,3)
Bit 3130292827262524 Access Reset Bit 2322212019181716 PER[19:16] Access R/WR/WR/WR/W Reset 0000 Bit 15141312111098 PER[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 PER[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000