15.4.4 Master Phase Register

Note:
  1. These bits cannot be modified while UPDATE = 1.
  2. If HREN = 0, the four least significant bits are read as ‘0000’.
Name: MPHASE
Offset: 0x100C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MPHASE[19:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 MPHASE[19:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MPHASE[19:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 19:0 – MPHASE[19:0]  Master Phase Register bits(1,2)

This register holds the phase offset value that can be shared by multiple PWM Generators.