15.4.15 PWM Generator x Event 1 Register

Note:
  1. Caution should be used when modifying these bits while PGxCON.ON = 1; unexpected results may occur.
  2. This source can be optionally be used as a PCI input, PCI qualifier, PCI terminator or PCI terminator qualifier.
  3. These events are derived from the internal PWM Generator time base comparison events.
  4. Care must be taken if the selected trigger is also selected by PGxIOCON1.CAPTRSEL[1:0].
Name: PGxEVT1
Offset: 0x1060, 0x10D4, 0x1148, 0x11BC, 0x1230, 0x12A4, 0x1318, 0x138C

Bit 3130292827262524 
 FLT2IENFLT1IENCLIENFFIENSIEN IEVTSEL[1:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 PWMPCI[2:0]UPDTRG[1:0]PGTRGSEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DACTREN2DACTREN1 ADTR1OFS[4:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 ADTR1PS[4:0]ADTR1EN3ADTR1EN2ADTR1EN1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – FLT2IEN PCI Fault2 Interrupt Enable bit

Note: An interrupt is only generated on the rising edge of the PCI Fault2 active signal.
ValueDescription
1

Fault2 interrupt is enabled.

0

Fault2 interrupt is disabled.

Bit 30 – FLT1IEN PCI Fault1 Interrupt Enable bit

Note: An interrupt is only generated on the rising edge of the PCI Fault1 active signal.
ValueDescription
1

Fault1 interrupt is enabled.

0

Fault1 interrupt is disabled.

Bit 29 – CLIEN PCI Current Limit Interrupt Enable bit

Note: An interrupt is only generated on the rising edge of the PCI current limit active signal.
ValueDescription
1

Current limit interrupt is enabled.

0

Current limit interrupt is disabled.

Bit 28 – FFIEN PCI Feed-Forward Interrupt Enable bit

Note: An interrupt is only generated on the rising edge of the PCI feed-forward active signal.
ValueDescription
1

Feed-forward interrupt is enabled.

0

Feed-forward interrupt is disabled.

Bit 27 – SIEN PCI Sync Interrupt Enable bit

Note: An interrupt is only generated on the rising edge of the PCI Sync active signal.
ValueDescription
1

Sync interrupt is enabled.

0

Sync interrupt is disabled.

Bits 25:24 – IEVTSEL[1:0]  Interrupt Event Selection bits(1)

ValueDescription
11 Time base interrupts are disabled (Sync, Fault, current limit, and feed-forward events can be independently enabled).
10 Interrupts CPU at ADC Trigger 1 event.
01 Interrupts CPU at TRIGA compare event
00 Interrupts CPU at EOC

Bits 23:21 – PWMPCI[2:0]  PWM PCI Source Selection bits(2)

ValueDescription
111 PWM Generator #8 output used as PCI signal
110 PWM Generator #7 output used as PCI signal
101 PWM Generator #6 output used as PCI signal
100 PWM Generator #5 output used as PCI signal
011 PWM Generator #4 output used as PCI signal
010 PWM Generator #3 output used as PCI signal
001 PWM Generator #2 output used as PCI signal
000 PWM Generator #1 output used as PCI signal

Bits 20:19 – UPDTRG[1:0]  Update Trigger Select bits(1)

ValueDescription
11

If PGxCON.MPERSEL = 1, a write of MPER register automatically sets the UPDATE bit.

If PGxCON.MPERSEL = 0, a write of PGxTRIGA register automatically sets the UPDATE bit.

10 If PGxCON.MPHSEL = 1, a write of MPHASE register automatically sets the UPDATE bit.

If PGxCON.MPHSEL = 0, a write of PGxPHASE register automatically sets the UPDATE bit.

01

If PGxCON.MDCSEL = 1 then a write of MDC register automatically sets the UPDATE bit.

If PGxCON.MDCSEL = 0, a write of PGxDC register automatically sets the UPDATE bit.

00

User must set the UPDREQ bit (PGxSTAT[3]) manually.

Bits 18:16 – PGTRGSEL[2:0]  PWM Generator Trigger Output Selection bits(1,3,4)

ValueDescription
111

Reserved

110

PGxTRIGF compare event is the PWM Generator trigger.

101

PGxTRIGE compare event is the PWM Generator trigger.

100

PGxTRIGD compare event is the PWM Generator trigger.

011

PGxTRIGC compare event is the PWM Generator trigger.

010

PGxTRIGB compare event is the PWM Generator trigger.

001

PGxTRIGA compare event is the PWM Generator trigger.

000

EOC event is the PWM Generator trigger.

Bit 15 – DACTREN2 DAC Trigger Source is PGxTRIGE Compare Event Enable bit

ValueDescription
1 PGxTRIGE register compare event enabled as trigger source for DAC trigger.
0 PGxTRIGE register compare event disabled as trigger source for DAC trigger.

Bit 14 – DACTREN1 DAC Trigger Source is PGxTRIGD Compare Event Enable bit

ValueDescription
1 PGxTRIGD register compare event enabled as trigger source for DAC trigger.
0 PGxTRIGD register compare event disabled as trigger source for DAC trigger.

Bits 12:8 – ADTR1OFS[4:0]  ADC Trigger 1 Offset Selection bits(1)

ValueDescription
11111

Offset by 31 trigger events.

. . . . . .
00010

Offset by 2 trigger events.

00001

Offset by 1 trigger event.

00000

No offset

Bits 7:3 – ADTR1PS[4:0]  ADC Trigger 1 Postscaler Selection bits(1)

ValueDescription
11111

1:32

. . . . . .
00010

1:3

00001

1:2

00000

1:1

Bit 2 – ADTR1EN3  ADC Trigger 1 Source is PGxTRIGC Compare Event Enable bit(1)

ValueDescription
1

PGxTRIGC register compare event is enabled as trigger source for ADC Trigger 1.

0

PGxTRIGC register compare event is disabled as trigger source for ADC Trigger 1.

Bit 1 – ADTR1EN2  ADC Trigger 1 Source is PGxTRIGB Compare Event Enable bit(1)

ValueDescription
1

PGxTRIGB register compare event is enabled as trigger source for ADC Trigger 1.

0

PGxTRIGB register compare event is disabled as trigger source for ADC Trigger 1.

Bit 0 – ADTR1EN1  ADC Trigger 1 Source is PGxTRIGA Compare Event Enable bit(1)

ValueDescription
1

PGxTRIGA register compare event is enabled as trigger source for ADC Trigger 1.

0

PGxTRIGA register compare event is disabled as trigger source for ADC Trigger 1.