15.4.12 PWM Generator x Status Register

Legend: C = Clearable bit; S = Settable bit; HS = Hardware Settable bit

Name: PGxSTAT
Offset: 0x1054, 0x10C8, 0x113C, 0x11B0, 0x1224, 0x1298, 0x130C, 0x1380

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    SEVTFLT2EVTFLT1EVTCLEVTFFEVT 
Access R/HS/CR/HS/CR/HS/CR/HS/CR/HS/C 
Reset 00000 
Bit 15141312111098 
   CAPTRSACTFLT2ACTFLT1ACTCLACTFFACT 
Access R/HS/CRRRRR 
Reset 000000 
Bit 76543210 
 TRSETTRCLRCAPUPDATEUPDREQSTEERCAHALFTRIG 
Access SSR/HS/CRSRRR 
Reset 00000000 

Bit 20 – SEVT PCI Sync Event bit

ValueDescription
1

A PCI Sync event has occurred (rising edge on PCI Sync output or PCI Sync output is high when module is enabled).

0

No PCI Sync event has occurred.

Bit 19 – FLT2EVT PCI Fault2 Active Status bit

ValueDescription
1

A Fault2 event has occurred (rising edge on PCI Fault2 output or PCI Fault2 output is high when module is enabled).

0

No Fault2 event has occurred.

Bit 18 – FLT1EVT PCI Fault1 Active Status bit

ValueDescription
1

A Fault1 event has occurred (rising edge on PCI Fault1 output or PCI Fault1 output is high when module is enabled).

0

No Fault1 event has occurred.

Bit 17 – CLEVT PCI Current Limit Status bit

ValueDescription
1

A PCI current limit event has occurred (rising edge on PCI current limit output or PCI current limit output is high when module is enabled).

0

No PCI current limit event has occurred.

Bit 16 – FFEVT PCI Feed-Forward Active Status bit

ValueDescription
1

A PCI feed-forward event has occurred (the rising edge on the PCI feed-forward output or PCI feed-forward output is high when module is enabled).

0

No PCI feed-forward event has occurred.

Bit 13 – CAPTR Capture Status bit

ValueDescription
1 A newly calculated Trigger value has been directed to a trigger register per PGxIOCON1.CAPTRSEL[1:0] bits.
0 No capture has occurred.

Bit 12 – SACT PCI Sync Status bit

ValueDescription
1

PCI Sync output is active.

0

PCI Sync output is inactive.

Bit 11 – FLT2ACT PCI Fault2 Active Status bit

ValueDescription
1

PCI Fault2 output is active.

0

PCI Fault2 output is inactive.

Bit 10 – FLT1ACT PCI Fault1 Active Status bit

ValueDescription
1

PCI Fault1 output is active.

0

PCI Fault1 output is inactive.

Bit 9 – CLACT PCI Current Limit Status bit

ValueDescription
1

PCI current limit output is active.

0

PCI current limit output is inactive.

Bit 8 – FFACT PCI Feed-Forward Active Status bit

ValueDescription
1

PCI feed-forward output is active.

0

PCI feed-forward output is inactive.

Bit 7 – TRSET PWM Generator Software Trigger Set bit

User software writes a ‘1’ to this bit location to trigger a PWM Generator cycle. The bit location always reads as ‘0’. The TRIG bit will indicate ‘1’ when the PWM Generator is triggered.

Bit 6 – TRCLR PWM Generator Software Trigger Clear bit

User software writes a ‘1’ to this bit location to stop a PWM Generator cycle. The bit location always reads as ‘0’. The TRIG bit will indicate ‘0’ when the PWM Generator is not triggered.

Bit 5 – CAP PGxCAP Status bit

ValueDescription
1

PWM Generator time base value has been captured in PGxCAP.

0

No capture has occurred.

Bit 4 – UPDATE PWM Data Register Update Status/Control bit

ValueDescription
1

PWM Data register update is pending – user Data registers are not writable.

0

No PWM Data register update is pending.

Bit 3 – UPDREQ PWM Data Register Update Request bit

User software writes a ‘1’ to this bit location to request a PWM Data register update. The bit location always reads as ‘0’. The UPDATE status bit will indicate a ‘1’ when an update is pending.

Bit 2 – STEER Output Steering Status (Push-Pull Output mode only) bit

ValueDescription
1

PWM Generator is in 2nd cycle of Push-Pull mode.

0

PWM Generator is in 1st cycle of Push-Pull mode.

Bit 1 – CAHALF Half Cycle Status (Center-Aligned modes only) bit

ValueDescription
1

PWM Generator is in 2nd half of time base cycle.

0

PWM Generator is in 1st half of time base cycle.

Bit 0 – TRIG Trigger Status bit

ValueDescription
1

PWM Generator is triggered and PWM cycle is in progress.

0

No PWM cycle is in progress.