15.4.45 Auxiliary PWM Master Period Register

Note:
  1. These bits cannot be modified while UPDATE = 1.
Name: AMPER
Offset: 0x1414

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MPER[19:16]  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 MPER[15:8]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MPER[7:4]      
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:4 – MPER[19:4]  Master Period Register bits(1)

This register holds the period value that can be shared by multiple PWM Generators.
Note: Period values less than 0x0100 should not be used.