15.4.42 Auxiliary PWM Frequency Scaling Minimum Period Register
Note:
- These bits can be modified while
PGxCON.ON =
1.
| Name: | AFSMINPER |
| Offset: | 0x1408 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FSMINPER[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FSMINPER[7:4] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 15:4 – FSMINPER[19:4] Frequency Scaling Minimum Period Register bits(1)
This register holds the minimum clock period (maximum clock frequency) that can be produced by the frequency scaling circuit.