15.4.61 Auxiliary PWM Generator Current Limit PCI 2
Register
Note:
Caution should be used when
modifying this register bit(s) while PGxCON.ON = 1; unexpected
results may occur.
If more than one bit is set, the
selected PCI sources are OR’ed together.
If the PCI software control has a
higher priority than PSS, if SWPCIM[1:0] = 2’b00 and SWPCI = 1’b1, a PCI event is
generated regardless of PSS[31:0] content.
Refer to Table 15-4 for device-specific PSS bit information.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.