15.4.28 PWM Generator x Phase Register

Note:
  1. This register cannot be modified while PGxSTAT.UPDATE = 1.
  2. If HREN = 0, the four least significant bits are read as ‘0000’.
  3. In variable phase PWM, if PGxPHASE + PGxDC ≥ PGxPER, the falling edge of the PWM signal will be terminated at the period boundary as intended.
Name: PGxPHASE
Offset: 0x1094, 0x1108, 0x117C, 0x11F0, 0x1264, 0x12D8, 0x134C, 0x13C0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PHASE[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 PHASE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PHASE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 19:0 – PHASE[19:0]  PWM Generator x Phase Register bits(1,2,3)