15.4.76 Auxiliary PWM Generator x Trigger F Register

Note:
  1. This register cannot be modified while PGxSTAT.UPDATE = 1.
  2. The content of this register can be auto updated as part of the LLC mode of operation. Additionally, TRIGF is also dedicated the complementary output mode with max on-time adjustment. It is high resolution capable.
  3. If HREN = 0, the four least significant bits are read as ‘0000’.
Name: APGxTRIGF
Offset: 0x14A0, 0x1514, 0x1588, 0x15FC

Bit 3130292827262524 
 CAHALF        
Access R/W 
Reset 0 
Bit 2322212019181716 
     TRIGF[19:16] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 15141312111098 
 TRIGF[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 TRIGF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11110000 

Bit 31 – CAHALF  Specifies where the trigger compare time occurs(1)

ValueDescription
1 The second phase of the center-aligned period
0 The first phase of the center-aligned period

Bits 19:0 – TRIGF[19:0]  PWM Generator x Trigger F bits(1,2,3,4)