15.4.13 PWM Generator x I/O Control 1 Register

Note:
  1. These bits cannot be modified while PGxCON.ON = 1.
  2. These bits cannot be modified while PCLKCON.LOCK = 1. Otherwise, caution should be used when modifying this bit when PGxCON.ON = 1; unexpected results may occur.
  3. Caution should be used when modifying these bits while PGxCON.ON = 1; unexpected results may occur.
  4. These bits are effective only when CAPTREN is set high (see Capture to Trigger).
  5. PGxTRIGF has a dedicated function in Complementary mode (see Output Override Behavior in Complementary Output Mode with PWMxL’s Max On-time Adjustment).
  6. Care must be taken if the selected trigger is also selected by PGxEVT1.PGTRGSEL[2:0].
Name: PGxIOCON1
Offset: 0x1058, 0x10CC, 0x1140, 0x11B4, 0x1228, 0x129C, 0x1310, 0x1384

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CAPENCAPSRC[2:0]CAPTREN CAPTRSEL[1:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
     SWAPFORCEONPPSENDTCMPSEL 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
   PMOD[1:0]PENHPENLPOLHPOLL 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 23 – CAPEN  Capture Point Enable bit(1)

ValueDescription
1 CaptureTrigger Point is enabled for this register set.
0 CaptureTrigger Point is not enabled for this register set.

Bits 22:20 – CAPSRC[2:0]  Time Base Capture Source Selection bits(1)

Note: A capture may be initiated in software at any time by writing a ‘1’ to PGxCAP[0].
ValueDescription
111

Reserved

110

Reserved

101

Capture timebase value at assertion of selected PCI Fault2 signal.

100

Capture time base value at assertion of selected PCI Fault1 signal.

011

Capture time base value at assertion of selected PCI Current Limit signal.

010

Capture time base value at assertion of selected PCI Feed-Forward signal.

001

Capture time base value at assertion of selected PCI Sync signal.

000

No hardware source selected for time base capture – software only.

Bit 19 – CAPTREN  Timebase Capture to Trigger Enable bit(1)

ValueDescription
1 Timebase capture to trigger enabled, trigger value calculated and stored in the selected trigger register per CAPTRSEL[2:0].
0 Timebase capture to trigger disabled.

Bits 17:16 – CAPTRSEL[1:0]  Timebase Capture Trigger Register Selection bits(1,4,5,6)

ValueDescription
11 PGxTRIGF selected to store the 50% timebase captured value when enabled.
10 PGxTRIGE selected to store the 50% timebase captured value when enabled.
01 PGxTRIGD selected to store the 50% timebase captured value when enabled.
00 PGxTRIGC selected to store the 50% timebase captured value when enabled.

Bit 11 – SWAP Swap PWM Signals to PWMxH and PWMxL Device Pins bit

ValueDescription
1

The PWMxH signal is connected to the PWMxL pin and the PWMxL signal is connected to the PWMxH pin.

0

PWMxH/L signals are mapped to their respective pins.

Bit 10 – FORCEON  Force On Select bit(1,2)

This bit applies to the Complementary Output mode only (PGxIOCON1.OUTMOD[1:0] = 2’b00)

ValueDescription
1 Active override happens immediately without taking the dead time into account.
0 Active override happens after taking the dead time into account.

Bit 9 – PPSEN  Peripheral Pin Select Enable bit(3)

ValueDescription
1 Peripheral pin select enabled.
0 Peripheral pin select disabled, as a result, PWM outputs are hard-mapped to pins.

Bit 8 – DTCMPSEL  Dead-Time Compensation Select bit(3)

ValueDescription
1

Dead-time compensation is controlled by PCI feed-forward limit logic.

0

Dead-time compensation is controlled by PCI Sync logic.

Bits 5:4 – PMOD[1:0]  PWM Generator Output Mode Selection bits(2)

ValueDescription
11

Reserved

10

PWM Generator outputs operate in Push-Pull mode.

01

PWM Generator outputs operate in Independent mode.

00

PWM Generator outputs operate in Complementary mode.

Bit 3 – PENH  PWMxH Output Port Enable bit(2)

ValueDescription
1

PWM Generator controls the PWMxH output pin.

0

PWM Generator does not control the PWMxH output pin.

Bit 2 – PENL  PWMxL Output Port Enable bit(2)

ValueDescription
1

PWM Generator controls the PWMxL output pin.

0

PWM Generator does not control the PWMxL output pin.

Bit 1 – POLH  PWMxH Output Polarity bit(2)

ValueDescription
1

Output pin is active-low.

0

Output pin is active-high.

Bit 0 – POLL  PWMxL Output Polarity bit(2)

ValueDescription
1

Output pin is active-low.

0

Output pin is active-high.