This register cannot be modified while PGxSTAT.UPDATE = 1.
Period values less than 0x0100 should not be used.
Name:
APGxPER
Offset:
0x1488, 0x14FC, 0x1570,
0x15E4
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
PER[19:16]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
15
14
13
12
11
10
9
8
PER[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PER[7:4]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bits 19:16 – PER[19:16]
Bits 15:8 – PER[15:8]
Bits 7:4 – PER[7:4]
PWM Generator x Period Register bits(1,2)
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.