15.4.55 Auxiliary PWM Generator x Event 2 Register
- Caution should be used when
modifying these bits while PGxCON.ON =
1; unexpected results may occur. - This source can be optionally be used as a PCI input, PCI qualifier, PCI terminator or PCI terminator qualifier.
| Name: | APGxEVT2 |
| Offset: | 0x144C, 0x14C0, 0x1534, 0x15A8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CAPTROFS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CAPTRPS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADTR2OFS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADTR2PS[4:0] | ADTR2EN3 | ADTR2EN2 | ADTR2EN1 | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 28:24 – CAPTROFS[4:0] Time Base Capture to Trigger Offset Selection bits(1)
| Value | Description |
|---|---|
| 11111 | Offset by 31 trigger events |
| ... | |
| 00010 | Offset by 2 trigger events |
| 00001 | Offset by 1 trigger event |
| 00000 | No offset |
Bits 23:19 – CAPTRPS[4:0] Time Base Capture to Trigger Post Scaler Selection bits(1)
| Value | Description |
|---|---|
| 11111 | 1:32 |
| ... | |
| 00010 | 1:3 |
| 00001 | 1:2 |
| 00000 | 1:1 |
Bits 12:8 – ADTR2OFS[4:0] ADC Trigger 2 Offset Selection bits(1)
| Value | Description |
|---|---|
11111 |
Offset by 31 trigger events |
. . . |
. . . |
00010 |
Offset by 2 trigger events |
00001 |
Offset by 1 trigger event |
00000 |
No offset |
Bits 7:3 – ADTR2PS[4:0] ADC Trigger 2 Postscaler Selection bits(1)
| Value | Description |
|---|---|
11111 |
1:32 |
. . . |
. .
. |
00010 |
1:3 |
00001 |
1:2 |
00000 |
1:1 |
Bit 2 – ADTR2EN3 ADC Trigger 2 Source is PGxTRIGC Compare Event Enable bit(1)
| Value | Description |
|---|---|
1 |
PGxTRIGC register compare event is enabled as trigger source for ADC Trigger 2. |
0 |
PGxTRIGC register compare event is disabled as trigger source for ADC Trigger 2. |
Bit 1 – ADTR2EN2 ADC Trigger 2 Source is PGxTRIGB Compare Event Enable bit(1)
| Value | Description |
|---|---|
1 |
PGxTRIGB register compare event is enabled as trigger source for ADC Trigger 2. |
0 |
PGxTRIGB register compare event is disabled as trigger source for ADC Trigger 2. |
Bit 0 – ADTR2EN1 ADC Trigger 2 Source is PGxTRIGA Compare Event Enable bit(1)
| Value | Description |
|---|---|
1 |
PGxTRIGA register compare event is enabled as trigger source for ADC Trigger 2. |
0 |
PGxTRIGA register compare event is disabled as trigger source for ADC Trigger 2. |