1.3.3.5 core_jtag_debug_0
(Ask a Question)The CoreJTAGDebug IP is used to debug the Mi-V soft processor. This IP retains the default configuration.
The CoreJTAGDebug IP is used to debug the Mi-V soft processor. This IP retains the default configuration.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.