1.3.3.7 PF_CCC_0
(Ask a Question)PF_CCC_0 (PolarFire Clock Conditioning Circuitry) generates the fabric reference clock that drives the soft processor and the APB peripherals (CoreTSE and CoreSPI). The PF_CCC_0 IP is configured to generate one output fabric clock from an on-board 50 MHz crystal oscillator.
The following figure shows the PF_CCC_0 input clock configuration.
The following figure shows the PF_CCC_0 output clock configuration. This design uses an 80 MHz system clock for configuring the APB peripherals.