1.3.3.4 Core_reset_pf_0
(Ask a Question)The Core_reset_pf_0 (CORERESET_PF) block handles the sequencing of reset signals in the PolarFire device. The CORERESET_PF block synchronizes the reset of all the blocks to which it is connected when the PolarFire device is powered up.