1.3.3.3 PF_INIT_MONITOR_0

The pf_init_monitor_0 (PF_INIT_MONITOR) block is used to issue a reset signal to the user logic (FABRIC_RESET_N). To ensure a glitch-free reset, the DEVICE_INIT_DONE signal is connected to the CORERESET_PF IP with a lock signal from PF_CCC macro.

This IP retains the default configuration.